Combination Generator Control Module

Our Bulletin 1407 Combination Generator Control Module (CGCM) is no longer offered for general sale. Information is provided here as reference to existing customers.

Bulletin 1407 Combination Generator Control Module
  • Specifications
  • Documentation
  • Resources

Certifications

  • Class I, Division 2, Groups A, B, C, or D
  • Class I, Zone 2, AEx [iC] nA IIC T4, Ex [iC] nA IIC T4 Gc
  • Ex II 3G Ex [iC] nA IIC Gc (DEMKO 13 ATEX 1230U)
  • IECEx UL 14.0018U
  • UL File E220640

Standards Compliance

  • ANSI/ISA 12.12.01-2013 / CSA C22.2 No. 213-M1987
  • EN 60079-0:2012
  • EN 60079-11:2012
  • EN 60079-15:2010
  • EN ISO/IEC-80079-34:2011
  • UL 60079-0 6th Edition/ CSA 60079-0:11
  • UL 60079-11 6th Edition/ CSA 60079-11:11
  • UL 60079-15 4th Edition/ CSA 60079-15:12

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Firmware Updates — Find product-related downloads including firmware, release notes, associated software, drivers, tools, and utilities in our Product Compatibility and Download Center.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.