PowerFlex DC Drives

Our full line of PowerFlex® DC drive products includes PowerFlex DC digital drives, PowerFlex DC standalone regulators (SAR), and PowerFlex DC field controllers. Our DC solutions can meet the needs of a wide range of demanding applications. They are designed for DC motor applications and retrofits up to 6000 Hp / 4000 kW.

Bulletin 20P PowerFlex DC Drives
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers the following power ratings:
    • 200…240V: 1.2…224 kW / 1.5…300 Hp / 7…1050 A
    • 380…480V: 1.5…671 kW / 2…900 Hp / 4.1…1494 A
    • 500…600V: 37…932 kW / 50…1250 Hp / 67.5…1688 A
    • 690V: 298…1044 kW / 400…1400 Hp / 452…1582 A
    • Engineered solutions available up to 4000 kW / 6000 Hp
  • Offers both regenerative and non-regenerative configurations
  • Includes open type enclosure, armature converter
  • Includes a regulated field converter
  • Features advanced regulator with integrated DPI™ functionality, DC tachometer, and encoder capability
  • Provides noise and voltage suppression for noise-sensitive environments
  • Offers flexible feedback and communication options
  • Offers extensive I/O for installation flexibility
  • Provides optimized global voltage settings designed to global standards
  • Features firmware that is Flash upgradeable
  • Provides configuration and programming via integral LCD keypad, or software
  • Offers Premier Integration with PowerFlex® drives that uses the Logix control platform to simplify parameter and tag programming, and reduce development time

DC Field Controller Features

  • Offers a three-phase reversing field controller in the following ranges:
    • 60…200 VAC input: 17...575 A output
    • 230...500 VAC input: 17...575 A output
  • Provides three-phase, four quadrant (reversing) DC motor or generator field control
  • Features open type enclosure
  • Offers integrated DPI™ functionality, flexible communication options
  • Offers configuration and programming via integral LCD keypad, or software
  • Offers extensive I/O for installation flexibility
  • Features firmware that is Flash upgradeable
  • Use for standalone DC motor field control applications or in conjunction with a PowerFlex DC Digital Drive or PowerFlex DC Standalone Regulator (SAR)
  • Use in standalone mode to:
    • Provide power to a DC motor field with a fixed reference by using fixed I/O
    • Control electromagnets and other non-motor loads
  • Allows you to modernize your DC motor control by using existing motor and external power bridge
  • Provides a cost-effective solution for DC retrofit applications that require motor reversing

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PowerFlex Digital DC Drive Technical Data20P-TD001

Certifications

  • DC Drive Certifications
    • CE
    • c-UL-us
    • KCC
    • RCM
    • RoHS
  • DC Field Controller Certifications
    • CE
    • c-UL-us
    • KCC
    • RCM
    • RoHS

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
PowerFlex DC Drive Product Profile20P-PP001
PowerFlex Low Voltage Drive Selection GuidePFLEX-SG002
PowerFlex Digital DC Drive Technical Data20P-TD001
PowerFlex Digital DC Drive Frame A Hardware Service Manual20P-TG001
PowerFlex Digital DC Drive Frame B Hardware Service Manual20P-TG002
PowerFlex Digital DC Drive Frame C Hardware Service Manual20P-TG003
PowerFlex Digital DC Drive Frame D Hardware Service Manual20P-TG004
PowerFlex DC Field Controller Programming Manual23PFC-PM001
PowerFlex DC Field Controller, Frame A and B, Hardware Service Manual23PFC-TG001
PowerFlex Digital DC Drive User Manual20P-UM001
PowerFlex DC Field Controller Installation Instructions23PFC-IN001
PowerFlex DC Fiber-optic Interface Option Module Installation Instructions20P-IN078
More PowerFlex DC Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Latest Firmware — Visit our Product Compatibility & Download Center for updated firmware.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.