PowerFlex 755T

Our PowerFlex® 755T drives are designed to provide harmonic mitigation, regeneration, and common bus solutions that help reduce energy costs, add flexibility, and increase productivity. These are the first drives to offer TotalFORCE® technology which uses several patented features to help optimize your system.

PowerFlex 755T
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

TotalForce® technology is our patented field-oriented control that provides precise, adaptive control of velocity, torque, and position for electric motors. TotalForce technology allows the drives to respond quickly to operating conditions and automatically adjust to help improve system performance.

  • Provide predictive diagnostics and maintenance settings to monitor drive and motor operating conditions to help analyze system health
  • Offers optimized packaging of power components and options that reduce footprint and hardware
  • Provide harmonic mitigation and meets the IEEE 519 standard
  • Include roll in/out design which makes the power and filter modules easy to install and service
  • Offer Safe Torque Off and Safe Speed Monitor safety options
  • Include built-in dual EtherNet/IP ports

PowerFlex 755TL Drives for Harmonic Mitigation

  • Offer power ratings of: 7.5…1400 kW / 10…1800 Hp in global voltage from 400V to 690V
  • Provide power factor correction and harmonic mitigation to meet the IEEE 519 standard

PowerFlex 755TR Drives for Regenerative Solutions

  • Offer power ratings of: 7.5…4500 kW / 10…6000 Hp in global voltages from 400...690V
  • Provide power factor correction and harmonic mitigation to meet the IEEE 519 standard
  • Offer energy-efficient regenerative capability
  • PowerFlex 755TR Drive Video — Watch an animation that illustrates the advantages of the modular hardware and built-in components offered by this drive.

PowerFlex 755TM Drive Systems for Common Bus Solutions

  • Offer power ratings of: 160…4500 kW / 250…6000 Hp (AC) and 70...4800kW (DC) in global voltages from 400...690V
  • Provide power factor correction and harmonic mitigation to meet the IEEE 519 standard
  • Offer energy-efficient regenerative capability
  • Use a common bus drive system to gain design flexibility, reduce floor space, and lower installation costs
  • Enable coordination of multiple motors
  • PowerFlex 755TM Common Bus Drive Systems — Watch this video to learn more about PowerFlex 755TM common bus drive systems. EN, ES, IT, JA, KO, PT

Available Safety Options

  • Safe Torque Off option is available as a networked or hardwired solution, both certified at SIL 3, PLe, Cat 3. This option removes rotational power to the motor without removing power from the drive for faster start-up after a demand on the safety system.
  • Safe Speed Monitor option is certified at SIL 3, PLe, Cat 4. This option allows you to safely monitor and control the speed of your application. This allows operators to perform some process or maintenance work without stopping the machine.
  • The integrated safety functions option module provides advanced safety on an EtherNet/IP network. Safety instructions are based on IEC 61800-5-2 and include the ability to monitor speed, direction and position. When used as part of an integrated safety system that includes a GuardLogix® 5580ES controller or Compact GuardLogix 5380ES controller, the integrated safety functions option module provides safety ratings up to and including SIL CL3 and PLe Cat 4. Studio 5000 Logix Designer® application version 31 or later is also required.

Additional Information

  • View the PowerFlex 755 On-Machine Drive Product Profile to learn how this pre-engineered product can help save you time on wiring, installation, and maintenance.
  • PowerFlex TotalFORCE Technology Video — Learn how this patented motor control technology can help improve your operations. DE, EN, ES, FR, IT, JA, KO, PL, PT, RU, ZH
  • To learn more about the PowerFlex 755T drives, contact your Allen-Bradley distributor or Rockwell Automation sales office.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE
  • China RoHS2
  • UL-us
  • KC
  • REACH
  • RCM

Standards Compliance

  • EN 61800-3
  • EN 61800-3:2012
  • EN 61800-5-1
  • IEC 61800-5-2
  • UL61800-5-1 up to 600V AC
  • IEC 61508 PARTS 1…7
  • EN ISO 13849-1
  • IEC 62061
  • ISO 60204-1
  • Machinery Directive (2006/42/EC)
  • Regulation (EC) No. 1907/2006 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH)

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

  • Premier integration of Studio 5000 Logix Designer software and PowerFlex® Drives helps reduce programming time, ease startup and commissioning, and streamline diagnostics
    • Single development environment to configure and program your entire control and device system
    • Drive configuration is saved as part of the Studio 5000 Logix Designer project file and stored in the Logix controller
    • The consolidation of controller programming and device system configuration helps reduce complication and eliminate mismatch errors
    • Drive parameters are automatically populated in the controller memory as controller tags to reduce programming time
    • Diagnostic, fault, alarm and event information are integral to the Studio 5000 environment
  • Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PowerFlex® Drives.

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Latest Firmware — Visit our Product Compatibility & Download Center for updated firmware.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.