PowerFlex 755TM Drives

Our PowerFlex® 755TM Drive Systems allow you to select from a series of predesigned configurations for common bus supplies and common bus inverters to optimize your system design and power consumption.

PowerFlex 755TM
  • Overview
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Offers power ratings of: 160…4500 kW / 250…6000 Hp (AC) and 70...4800kW (DC) in global voltages from 400...690V*
  • Uses a common bus drive system to gain design flexibility, reduce floor space, and lower installation costs
  • Enables coordination of multiple motors
  • Provides harmonic mitigation, power factor correction, and regenerative capability
  • Offers predictive maintenance features that provide real-time information about the health of the drive. The drive is able to calculate the remaining life of critical components and notify users
  • Includes adaptive control capabilities that allows the drive to monitor machine characteristics that can change over time and automatically compensate for the changes that occur
  • Offers DeviceLogix™ control which provides built-in capability to process logic locally. Up to 500 instruction blocks can be configured
  • Offers a variety of motor control options that include permanent magnet motor support
  • Offers configuration and programming via HIM, Studio 5000 Logix Designer®, or Connected Components Workbench™ software

Available Safety Options

  • Safe Torque Off option is available as a networked or hardwired solution, both certified at SIL 3, PLe, Cat 3. This option removes rotational power to the motor without removing power from the drive for faster start-up after a demand on the safety system.
  • Safe Speed Monitor option is certified at SIL 3, PLe, Cat 4. This option allows you to safely monitor and control the speed of your application. This allows operators to perform some process or maintenance work without stopping the machine.
  • The integrated safety functions option module provides advanced safety on an EtherNet/IP network. Safety instructions are based on IEC 61800-5-2 and include the ability to monitor speed, direction and position. When used as part of an integrated safety system that includes a GuardLogix® 5580ES controller or Compact GuardLogix 5380ES controller, the integrated safety functions option module provides safety ratings up to and including SIL CL3 and PLe Cat 4. Studio 5000 Logix Designer® application version 31 or later is also required.

*Consult your Rockwell Automation sales office for availability.

Additional Information

  • PowerFlex 755TM Common Bus Drive Systems — Watch this video to learn more about PowerFlex® 755TM common bus drive systems. CS, EN, FR, IT, JA, KO, PT, TR, ZH
  • PowerFlex TotalFORCE Technology Video — Learn how this patented motor control technology can help improve your operations. EN, ES, KO, PT, ZH
  • To learn more about the PowerFlex 755TM drive system, contact your Allen-Bradley distributor or Rockwell Automation sales office.
  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Certifications

  • CE
  • China RoHS2
  • UL-us
  • KC
  • REACH
  • RCM

Standards Compliance

  • EN 61800-3
  • EN 61800-3:2012
  • EN 61800-5-1
  • IEC 61800-5-2
  • UL61800-5-1 up to 600V AC
  • IEC 61508 PARTS 1…7
  • EN ISO 13849-1
  • IEC 62061
  • ISO 60204-1
  • Machinery Directive (2006/42/EC)
  • Regulation (EC) No. 1907/2006 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH)

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

  • Premier integration of Studio 5000 Logix Designer software and PowerFlex® Drives helps reduce programming time, ease startup and commissioning, and streamline diagnostics
    • Single development environment to configure and program your entire control and device system
    • Drive configuration is saved as part of the Studio 5000 Logix Designer project file and stored in the Logix controller
    • The consolidation of controller programming and device system configuration helps reduce complication and eliminate mismatch errors
    • Drive parameters are automatically populated in the controller memory as controller tags to reduce programming time
    • Diagnostic, fault, alarm and event information are integral to the Studio 5000 environment
  • Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PowerFlex® Drives.

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Latest Firmware — Visit our Product Compatibility & Download Center for updated firmware.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.