Specialty Feed-through IEC Screw-type Terminal Blocks

Our Bulletin 1492 Specialty Feed-through IEC Push-in Terminal Blocks are two-level blocks with a common link connecting the two circuits. This link creates a single block with two connection points on each side.

Bulletin 1492 Specialty Feed-through IEC Screw-type Terminal Blocks
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Facilitates system diagnostics and trouble shooting
  • Offers up to 65% faster installation than screw-type terminal blocks
  • Offers ONE-hand, ONE-second insertion
  • Incurs no strand breakage or turned back strands
  • Includes easy-to-see terminals from the front
  • Provides universally-located test points for fast inspection and easy commissioning
  • Includes plastic actuators for shock prevention

Product Selection

Use the Product Configuration Assistant for our complete product offering.

Certifications

  • ATEX/IECEx
  • CE Marked
  • CSA Certified
  • UL Recognized

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.