1492-P Multi-circuit Feed-through

Our Bulletin 1492-P Multi-circuit Feed-through Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks. The blocks are a good solution for high-density wiring applications and are available in nine colors.

Bulletin 1492-P Multi-circuit Feed-through
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes two-level or three-level terminal blocks for high density wiring applications
  • Offers up to 65% faster installation than screw-type terminal blocks
  • Offers ONE-hand, ONE-second insertion
  • Incurs no strand breakage or turned back strands
  • Includes easy-to-see terminals from the front
  • Provides universally-located test points for fast inspection and easy commissioning
  • Includes plastic actuators for shock prevention

Product Selection

Use the Product Configuration Assistant for our complete product offering.

Certifications

  • ATEX/IECEx Certified
  • CE Marked
  • CSA Certified
  • UL Recognized

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.