Industrial USB Cables

Our Industrial USB Cables replace combinations of serial adapters and cables. Each cable allows you to directly connect to the USB port on your computer which helps simplify the set-up and installation of switches and/or devices.

Bulletin 9300 Industrial USB Cables
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides a single cable solution for serial connectivity
  • Offers direct connection from personal computer USB port to serial devices
  • Includes a built-in USB adapter uses industry standard chipset
  • Offers high quality cables that include molded strain relief
  • Provides transparent USB to serial conversion

Product Comparison

  9300-USBCBL-CNSL 9300-USBCBL-CP3 9300-USBCBL-PM02
Designed for
use with
Cisco and Stratix switches CompactLogix, ControlLogix,
PanelView Plus 7 Standard and
Performance, PLC-5 and SLC
MicroLogix controllers and
PanelView Plus 7 Standard and
Enhanced
Connector Style USB-A
RJ45
USB-A
9 Pin D-sub connector
USB-A
8-pin MicroLogix
Cable Type Serial Serial Serial
Cable Length 2 meters 2 meters 2 meters
Software
Compatibility
Cisco Command-Line Interface (CLI) RSLinx & RSLinx Enterprise RSLinx & RSLinx Enterprise

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.