VersaView Thin Clients

Our VersaView® Thin Clients exclusively integrate with ThinManager® software and are ideal for ThinManager distributed applications. The thin clients are used to display content delivered from a remote ThinManager server. You can have multiple thin clients set up across your plant or facility with various roles with the convenience of having them all maintained by the ThinManager server. All content remains on the server so downtime is reduced in the event of a failure.

VersaView 5200 Thin Clients

VersaView 5200 Thin Clients

Our VersaView® 5200 Thin Clients exclusively integrate with ThinManager® software and are ideal for ThinManager distributed applications. The thin clients are used to display content delivered from a remote ThinManager server. You can have multiple thin clients set up across your plant or facility with various roles with the convenience of having them all maintained by the ThinManager server. All content remains on the server so downtime is reduced in the event of a failure.


VersaView 6300T Box Thin Clients

VersaView 6300T Box Thin Clients

  • Offers Intel Apollo Lake Atom processor
  • Includes a single DisplayPort that supports up to 4K high resolution
  • Provides 2 x Ethernet and 2 x USB 3.0 (Type A) ports
  • Offers 4 GB or 8 GB DDR4 RAM
  • Includes fanless, book mount construction, 24V DC
  • Handles 0...50° C operating temperature
  • ThinManager ready