VersaView 6300T Box Thin Clients

Available for Sale July-August 2020

Our VersaView® 6300T Box Thin Clients can be used with ThinManager® software without a solid-state drive or operating system. The thin clients can display content delivered from a remote ThinManager server. You can have multiple thin clients set up across your plant or facility with various roles with the convenience of having them all maintained by the ThinManager server. All content remains on the server so downtime is reduced in the event of a failure.

VersaView® 6300B Box PCs are available in multiple form factors and processors to match your application. Book mounting units have a fanless design making them optimal for applications requiring low maintenance. The most compact units in this family feature Apollo Lake Atom processors, making them ideal for human machine interface (HMI), IIoT gateway and data logging applications. Atom class units are also available as ThinManager® ready thin clients.

VersaView 6300T Box Thin Clients
  • Overview
  • Documentation
  • Resources

Features

  • Offers Intel Apollo Lake Atom processor
  • Includes a single DisplayPort that supports up to 4K high resolution
  • Provides 2 x Ethernet and 2 x USB 3.0 (Type A) ports
  • Offers 4 GB or 8 GB DDR4 RAM
  • Includes fanless, book mount construction, 24V DC
  • Handles 0...50 °C (0...45 °C for i7 processors) operating temperature
  • ThinManager Compatible Plus

VersaView Thin Clients

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources