Industrial Computers

Our Industrial Computers offer solutions for the physical limitations and requirements of your environment. Non-display computers provide a variety of options in form factors, RAM, storage, performance, operating temperatures and optical drives. integrated display computers are available in different screen sizes, storage options, performance packages, and models with built-in keypads.

Bulletin 6200 VersaView 5400 Industrial Computers

VersaView 5400 Industrial Computers

  • Quad core Intel Atom E3845 processor
  • 128 GB solid-state drive
  • Dual video output
  • Multiple mounting options
  • Available with or without integrated display
  • Edgeless, all glass, ten-point multi-touch screen

VersaView 6300B Box PC

VersaView 6300B Box PC

Intel Atom Class Box PC

  • Includes Intel Apollo Lake Atom processor
  • Available with Microsoft® Windows 10 IoT Enterprise 2019 LTSC
  • Includes a DisplayPort that supports up to 4K high resolution
  • Provides 2 x Ethernet and 2 x USB 3.0 (Type A) ports

Intel Core i Class Box PCs

  • Includes Core™ i3 and i7 dual and quad core 7th generation 64 bit processors
  • Available with Microsoft® Windows 10 IoT Enterprise 2019 LTSC
  • No OS version supports Linux
  • Provides 4 x Ethernet, 3 x USB 3.0 (Type A), 2 x USB 2.0 (Type A), 1 x RS232 (DB9M), 1 x DVI-D

VersaView 6300P Panel PC

VersaView 6300P Panel PC

  • Offers 8.4...24” display sizes
  • Offers Core™ i3, i5 and i7 of the Intel Kaby Lake H platform
  • Resolutions include FHD / HD / SVGA /VGA / SXGA / XGA
  • Offers Standard or Low Profile bezels
  • Includes analog resistive and projected capacitive (for multi-touch operation)
  • Provides four Ethernet 10/100/1000 Mbps ports

VersaVirtual Appliance

VersaVirtual Appliance

  • A hyperconverged (compute, networking and storage) appliance for entry-level virtualization
  • One server to run multiple operating systems
  • Pre-configured virtualization environment
  • Rack-mounted server
  • Can run up to 15 applications
  • One year of managed services including: 24/7 system support, monitoring and administration

Bulletin 6181 Industrial Environment Integrated Display Computer No Keypad

6181 Computers

  • Fourth-generation Intel Core™ i-series 64-bit processor
  • Multi-touch screens
  • Remote management capabilities
  • User interface button and installation assist clip
  • Available with stainless steel bezel to meet food and beverage industry requirements

Bulletin 6177 Industrial Environment Non-Display Computers, 750R & 1450R

6177 Standard Computers, 750R & 1450R

  • Dual and quad core Intel 2nd Generation Core Processors
  • Intel AMT 7.0 for remote management
  • Speedy DDR3 memory
  • Available in rugged machine-mount and rack-mount form factors
  • Powerful remote management
  • Onboard backup/restore
  • Integrated diagnostic capabilities