Hazardous Location Integrated Display Computers

Our Bulletins 6181X Hazardous Location Integrated Display Computers are rated IECEx, ATEX Category 3 (for gas and dust), and UL listed for Class I Division 2 hazardous locations. These panel-mount computers are rated for extreme environments. The 12.1 in. TFT color display units are available in resistive touch and Projected Capacitive (PCAP) options. Sunlight readability and other features make these computers a necessity for maintaining productivity in hazardous location work environments.

Bulletin 6181X Hazardous Location Integrated Display Computers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Meets IECEx, ATEX, and UL certifications required for hazardous locations
  • Operates in -20...55 °C (-4...131 °F) temperature range outside the cabinet (display side) and -20...70 °C (-4...158 °F) temperature range inside the cabinet (back side)
  • Ships with a 128 GB solid state drive
  • Includes one CompactFlash Type II card slot and one half-length PCIe x1 expansion slot
  • Includes cloning utility for system backup and restore
  • Includes diagnostic utility for hardware analysis and system troubleshooting
  • Available for either Windows® 10 IoT Enterprise or Windows 7 Professional operation systems

6181X Projected Capacitive (PCAP) Additional Features

  • Meets INMETRO certification standards in addition to IECEx, ATEX, and UL certifications
  • Delivers a clean, intuitive multi-touch screen experience with projected capacitive display
  • Incorporates settings for both thin and thick glove operation
  • Provides 1300-nit ultrabright display
  • Offers dry to damp screen operation for indoor and outdoor use
  • ThinManager Compatible Plus

Hazardous Location Computers

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • ATEX
  • CE marked
  • c-UL-us Listed
  • C-Tick
  • IECEx
  • RoHS

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources