MobileView Tethered Operator Terminals

Our Bulletin 2711T MobileView™ Tethered Operator Terminals are mobile devices that help increase operator productivity and provide a safe production environment. The mobile operator interface runs the Windows Embedded Standard 7 operating system, but allows reuse of FactoryTalk® View ME and FactoryTalk View Studio applications to help reduce development costs.

Bulletin 2711T MobileView Tethered Operator Terminals
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources

Features

  • Provides operator terminal within line of sight of process
  • Includes 5 m, 10 m, or 15 m cables with quick connect and mounting bracket options
  • Offers software assignable function keys with either a hardwired momentary push button or key switch
  • Includes 3-position enabling switches
  • Offers 10 in. wide display (1280 x 800) with resistive touch screen for easy viewing
  • Features internal SD card for application and data log storage
  • Offers an illuminated E-stop, ability to work with the IP65 junction box, and the option to be used as a thin client

Second Generation MobileView with Illuminated E-stop and IP65 Junction Box IP65 Now Available

  • Offers all the mobility features of the first generation product with the addition of an illuminated E-stop, ability to work with the IP65 junction box, and the option to be used as a thin client
  • Provides red illumination when the safety circuit is active which contributes to increased safety
  • Allows you to manage all MobileView™ devices from a central server, when used as a thin client, which reduces the time and cost associated with updating the devices
  • Offers E-stop bridging which allows the MobileView terminal to be unplugged from the IP65 junction box without tripping the E-stop circuit. This makes it easier for operators to move around the facility and increases uptime
  • Includes Box ID feature which provides location awareness that allows the MobileView terminal to know where on the manufacturing line it is located

Learn More

MobileView Tethered Operator Terminal Product Profile

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • cULus Listed
  • CSA Certified
  • CE Marked
  • RoHS
  • RCM (formerly C-Tick)

Standards Compliance

  • UL508
  • EN61131-2
  • CSA C22.2, No. 14
  • Waste Electrical and Electronic Equipment (WEEE) 2012/19/EU
  • 2006/42/EC Machinery Directive
  • AS/NZS 61000-6-4

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

Program your MobileView Tethered Operator Terminals using FactoryTalk View Studio Machine Edition from Rockwell Software®.

Learn More

Additional software products are available from Rockwell Software.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

Other Resources

  • Firmware Updates — Log in to get support for firmware updates.
  • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.