E100 Electronic Overload Relays

Our E100 Electronic Overload Relays are the next generation basic-tier electronic overload relay. These relays include enhanced features to better safeguard your motor protection investments. The E100 includes increased accuracy and repeatability, a self-powered design with lower heat dissipation, and an aggressive component certification strategy.

Bulletin 193 E100 Electronic Overload Relays
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers simple configuration
  • Provides selectable trip class
  • Includes adjustable trip current
  • Offers integration with both IEC and NEMA contactors
  • Provides test and reset buttons
  • Includes auto and manual reset selections
  • Includes RMS current sensing (50/60 Hz)
  • Offers external current transformers
  • Provides direct and pass-through mounting

Product Comparison

Protection Features Bimetallic E100 E200 E300
Overload
Phase Loss  
Ground Fault  
Current Imbalance  
Jam  
Over/Under Voltage    
Voltage Imbalance    
Over/Under Power    
Diagnostic Features        
% Full Load Amperes (FLA)  
% Thermal Capacity Utilization (TCU)  
Voltage    
Power    
Energy    
Integration Features        
DeviceLogix™ software    
Logix Controller      
Connected Components Workbench™ software      
EtherNet/IP™ network       Embedded (dual-port)
DeviceNet™ network       Embedded (single-port) 
Local Programming Method     USB Type B* EtherNet/IP or DeviceNet*

*Note: E300/E200 devices can also be configured using an optional expansion operator diagnostic station.

Additional Information

ROK Talk on Industrial Components Episode 1: Overloaded with Overloads Podcast — What is an overload and why do you need one? In this episode of ROK Talk, Paul and Bill interview Portfolio Manager, Jerry Watkins, to hear his expertise on overloads including how they work, why they are important, and how to choose the right overload for your application.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • cULus Listed – File No. E14840
  • CE Marked
  • RCM (formerly C-tick)
  • ABS
  • RINA
  • DNV/GL
  • CCC
  • KC
  • EAC
  • Environmental Protection Use Period 25 (China RoHS)
  • Morocco Regulatory Certification

Standards Compliance

  • CSA22.2, No. 60947-4-1
  • EN 60947-4-1
  • UL 60947-4-1
  • GB/T 14048.4-2010
  • SJ/T 11364, GB/T 26572, SJ/Z 11388

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Add-on Profile Integration Tool — Use this E300 integration tool for RSLogix™ 5000 and Studio 5000™ software integration.
  • FactoryTalk EnergyMetrix Software — Use FactoryTalk® EnergyMetrix™ software to monitor, analyze, manage, print, and save power monitor data with your E300 Plus Electronic Overload Relay.
  • Firmware — Visit our online resource to find the latest firmware for the E300/E200 relays.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.