1494U Universal Disconnect Switches

Our Bulletin 1494U Universal Disconnect Switches provide the extra level of visual ON or OFF indication of a knife-blade disconnect design. These switches have UL, CSA, and CE ratings in one product line. You can choose from non-fusible or fusible versions in 30...600 A sizes. These universal disconnect switches are unique and can be connected for rod or cable operation in the field. With the cable option, you also have the flexibility to mount the switch anywhere in the panel, regardless of where the handle is located.

Bulletin 1494U Universal Disconnect Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Uses a visible blade design to determine if the switch is ON or OFF at a glance
  • Allows the same switch to be connected to a threaded rod or a cable mechanism for reduced inventory.
  • Requires up to 50% less panel space
  • Includes modular component with simple instructions in both printed and video formats
  • Provides more flexibility and reduced bend diameter
  • Integrates phase barriers with line and load markings into the switch body
  • Offers separately mounted fuse blocks

Product Selection

Use the Product Configuration Assistant for our complete product offering.

Certifications

CE Marked

CSA Certified

UL Listed

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

http://literature.rockwellautomation.com/idc/groups/literature/documents/br/194r-br001_-en-p.pdf
194R-BR001
Brochure
https://literature.rockwellautomation.com/idc/groups/literature/documents/pp/1494u-pp001_-en-p.pdf
1494U-PP001
Brochure
https://literature.rockwellautomation.com/idc/groups/literature/documents/td/1494u-td001_-en-p.pdf
1494U-TD001
Technical Data
http://literature.rockwellautomation.com/idc/groups/literature/documents/in/1494u-in001_-en-p.pdf
1494U-IN001
Manual
https://literature.rockwellautomation.com/idc/groups/literature/documents/in/1494u-in006_-en-p.pdf
1494U-IN006
Manual
https://literature.rockwellautomation.com/idc/groups/literature/documents/in/1494u-in007_-en-p.pdf
1494U-IN007
Manual
https://literature.rockwellautomation.com/idc/groups/literature/documents/in/1494v-in028_-en-p.pdf
1494V-IN028
Manual
http://literature.rockwellautomation.com/idc/groups/literature/documents/sr/1494-sr001_-en-p.pdf
1494-SR001
Technical Data

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Global Short Circuit Current Ratings (SCCR) Selection Tool — This tool provides coordinated high fault branch circuit solutions for motor starters, soft-starters, and component drives.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.