194R Rotary Disconnect Switches

Our 194R Rotary Disconnect Switches offer a variety of fused and non-fused versions from 20...1250 A and can be ordered with or without an enclosure. Non-fused styles permit use of your own fuse blocks. Fused switches, with integral fuse carriers, reduce panel space requirements.

Bulletin 194R Rotary Disconnect Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Includes 20...1250 A IEC and 30...1200 A UL sizes
  • Provides touch-safe design
  • Includes OSHA padlocking
  • Offers front or side external operation
  • Offers thermoplastic, painted metal, and stainless steel enclosures for applications requiring an at-motor disconnecting means

Accessories

194R-FC Cable-operated Mechanism

  • Provides 30 A and 60 A sizes
  • Offers fused and non-fused switch versions
  • Uses Bulletin 1494U handles with ratings: IP66 (Type 3R, 3, 12, 4, 4X)
  • Includes pre-assembled, cable-operated disconnect with interlock
  • Offers cable ranges from 3...10 ft.

194R-LFC Cable-operated Mechanism

  • Provides 100 A and 200 A sizes
  • Offers fused switch versions
  • Uses Bulletin 1494U handles with ratings: IP66 (Type 3R, 3, 12, 4, 4X)
  • Includes pre-assembled, cable-operated disconnect with interlock
  • Offers cable ranges from 3...10 ft.

194R-SDK2 Side-mounted Kit

  • Provides 30...60 A sizes
  • Offers fused switch versions
  • Provides operating handle ingress with ratings: IP66 (Type 3R, 3, 12, 4, 4X)
  • Includes pre-assembled, side-mounting bracketed disconnect with interlock

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE
  • CSA Certified — File No. LR1234
  • UL Listed — File No. E 14841; Guide No. NLRV
  • UL Listed — File No. E 47426; Guide No. WHTY

Standards Compliance

  • BS EN60947-3
  • CSA 22.2 No. 4
  • IEC 60947/EN60947-3
  • UL 98
  • UL 508

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.


Applications

The 194R Non-Visible Blade Disconnect Switches support the following applications:

  • Food processing
  • Electrical machinery
  • Material handling operations

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® components in their applications.