Regional Circuit Breakers

Bulletin 188-J and 188-K Regional Circuit Breakers are ideal for equipment-level applications and extreme ambient conditions. These circuit breakers feature fast breaking time, superior shock and vibration resistance. These products have received regional certifications and are only available in China and Europe.

Bulletin 188-J and 188-K Regional Circuit Breakers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes 0.5…63 A circuit breakers
  • Available in 1(+N)-pole, 2-pole, 3(+N)-pole, and 4-pole versions
  • Includes B, C, and D trip curves
  • Reversible line and load connections
  • Ambient conditions with operating temperature range of -25…55 °C (-13...131 °F)

Additional Information

Our circuit and load protection products are part of the Allen-Bradley® Industrial Control Components where you get the right components, at the right price, right when you need them.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CCC Certified
  • CE Marked
  • RoHS Compliant
  • VDE Certified

Standards Compliance

  • EN 60898-1
  • GB 10963

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.