Residual Current Devices

Bulletin 1492-RCDA Residual Current Devices detect and interrupt leakage to the ground, helping you prevent injury to exposed personnel and damage to equipment. Use these devices with miniature circuit breakers for additional circuit protection from overload, short circuit, and ground fault.

Bulletin 1492-RCDA Residual Current Devices
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Provides 25…80 A residual current devices
  • Includes 2- and 4-pole versions
  • Includes 30 mA sensitivity devices for personnel protection
  • Includes 100, 300, and 500 mA sensitivity devices for equipment protection
  • Offers reversible line and load connections

Additional Information

Our circuit and load protection products are part of the Allen-Bradley® Industrial Control Components where you get the right components, at the right price, right when you need them.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CCC Certified
  • CE Marked
  • cURus Recognized — File No. E53935
  • RoHS Compliant
  • VDE Certified

Standards Compliance

  • ANSI/NFPA 70
  • CSA C22.2 No.144
  • GB 16916
  • IEC/EN 61008
  • UL 1053

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.