DC High Voltage Miniature Circuit Breakers

Bulletin 1492-D DC High Voltage Miniature Circuit Breakers provide overcurrent and short circuit protection for higher voltage DC circuits. These products feature dual terminals and are multi-wire rated for up to four wires.

Bulletin 1492-D DC High Voltage Miniature Circuit Breakers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers current rating for 0.5…63 A
  • Offers 1- and 2-pole versions
  • Provides C trip curve
  • Includes overcurrent and short circuit protection for higher voltage DC circuits
  • Provides multi wire rating: 1 wire AWG 18…4; 2 to 4 wires AWG 18…10 max. 2 wires per slot

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CE Marked
  • CSA Certified
  • RoHS Compliant
  • UL Recognized
  • VDE Certified

Standards Compliance

  • CSA C22.2 No. 235
  • EN 60947-2
  • GB 14048.2
  • UL 1077

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

http://literature.rockwellautomation.com/idc/groups/literature/documents/br/140g-br001_-en-p.pdf
http://literature.rockwellautomation.com/idc/groups/literature/documents/sg/1492-sg122_-en-p.pdf
http://literature.rockwellautomation.com/idc/groups/literature/documents/qr/1489-qr001_-en-p.pdf
http://literature.rockwellautomation.com/idc/groups/literature/documents/rm/1492-rm002_-en-p.pdf
1492-RM002
Manual
http://literature.rockwellautomation.com/idc/groups/literature/documents/wp/1492-wp001_-en-p.pdf
1492-WP001
White Paper

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.