1489 Thermal-magnetic Circuit Breakers

Bulletin 1489-M Thermal-magnetic Circuit Breakers are UL 489 Listed for branch circuit protection in the United States and Canada, and they are certified as Miniature Circuit Breakers for IEC applications. These circuit breakers are ideal for extreme ambient conditions, feature fast breaking time, and superior shock and vibration resistance.

Bulletin 1489-M Thermal-magnetic Circuit Breakers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes 0.5…63 A miniature circuit breakers
  • Available in 1-, 2-, and 3-pole versions
  • Provides C and D trip curves
  • Current limiting
  • Offers dual terminals for wiring and bus bar flexibility
  • Includes reversible line and load connections

Additional Information

Our circuit and load protection products are part of the Allen-Bradley® Industrial Control Components where you get the right components, at the right price, right when you need them.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • CCC Certified
  • CE Marked
  • CSA Certified
  • RoHS Compliant
  • UL Listed — File No. E197878
  • VDE Certified

Standards Compliance

  • CSA C22.2 No. 5.1
  • EN 60947-2
  • GB 14048.2
  • UL 489

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

http://literature.rockwellautomation.com/idc/groups/literature/documents/br/140g-br001_-en-p.pdf
http://literature.rockwellautomation.com/idc/groups/literature/documents/sg/1492-sg122_-en-p.pdf
http://literature.rockwellautomation.com/idc/groups/literature/documents/td/1489-td002_-en-p.pdf
1489-TD002
Technical Data
http://literature.rockwellautomation.com/idc/groups/literature/documents/qr/1489-qr001_-en-p.pdf
http://literature.rockwellautomation.com/idc/groups/literature/documents/rm/1492-rm002_-en-p.pdf
1492-RM002
Manual
http://literature.rockwellautomation.com/idc/groups/literature/documents/wp/1492-wp001_-en-p.pdf
1492-WP001
White Paper

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

'-

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.