Our Bulletin 1692 Electronic Circuit Protection Modules protect the secondary circuits of 24V DC switched mode power supplies. These modules monitor both supply voltage and load currents, and you can monitor and control the modules both locally and remotely.

Electronic Circuit Protection Demos — Explore this interactive demonstration to compare the performance of Bulletin 1692 Electronic Circuit Protection modules to thermo-magnetic circuit breakers in various fault scenarios on a control circuit.
| Title | Number | Download |
|---|---|---|
| Control Circuit and Load Protection Products Selection Guide | 1492-SG122 | EN |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
| Title | Number | Download |
|---|---|---|
| Control Circuit and Load Protection Selection Guide | 1492-SG122 | EN |
| 1692-ZG/ZR Electronic Circuit Protection Module Installation Instructions | 1692-IN001 | EN |
| 1692-ZRCLSS Electronic Circuit Protection Module, Class 2 Circuits Installation Instructions | 1692-IN002 | EN |
| Bulletin 1692 Electronic Circuit Protection Module Application Profile | 1692-AT001 | EN |
| Bulletin 1692 Electronic Circuit Protection Module, Class 2 Circuits Application Profile | 1692-AT002 | EN |
| More Supplemental Protector publications in Literature Library | All Languages | |
Browse Literature Library where you can search for additional technical and commercial publications in more languages.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.