1692 Block-style Electronic Circuit Protectors

Our Bulletin 1692 Electronic Circuit Protection Modules protect the secondary circuits of 24V DC switched mode power supplies. These modules monitor both supply voltage and load currents, and you can monitor and control the modules both locally and remotely.

Bulletin 1692 Block-style Electronic Circuit Protectors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Allows less "let-through" energy than non-limiting circuit breakers
  • Uses output circuit indicators to indicate the presence of affected circuits for rapid troubleshooting and correction
  • Provides ON/OFF and reset buttons
  • Offers certified Class 2 circuits (on select devices only)
  • DIN Rail mountable

Additional Information

Electronic Circuit Protection Demos — Explore this interactive demonstration to compare the performance of Bulletin 1692 Electronic Circuit Protection modules to thermo-magnetic circuit breakers in various fault scenarios on a control circuit.

Electronic Circuit Protection Modules

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Certifications

  • ATEX
  • CE Marked
  • CSA
  • cULus
  • cURus
  • EAC

File Numbers

  • cULus File No. E56639

Standards Compliance

  • ATEX 94/9 EC & 2014/34/EU
  • CSA Class I, Division 2, Groups A, B, C, and D
  • IEC 60 950-1
  • NEC Class 2 (Selected devices)
  • UL 508 Listed
  • UL 2367 Recognized
  • UL 60950-1 Recognized

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.