IntelliCENTER® 软件向 MCC 中提供最终窗口。使用此软件,您可以轻松进行实时诊断和参考电机控制中心文档,从而尽可能地提高电机控制中心以及相关设备的性能。各个电机控制中心单元的图形视图可显示设备数据,供您快速查看关键状态信息。您可以使用集成助手功能在 Studio™ 5000 环境中自动构建 I/O 树,或使用来自 IntelliCENTER 软件的信息在 FactoryTalk® EnergyMetrix™ 中自动填写仪表数据。 IntelliCENTER Energy 可为电机控制中心中的智能电机控制设备提供 FactoryTalk EnergyMetrix 自动预配置设置。
The ultimate window to your MCC
- Remote Monitoring & Diagnostics
- Premier Integration
- Enterprise Connectivity
- MCC Lineup Elevation View
- Easy Device Configuation
- Asset Documentation Management
概览
Integrated Systems Increase Productivity and ROI
- 柜面布置图提供电机控制中心系统的整体图形显示
- 状态指示灯显示每个电机控制器的状态
- 监控视图显示所监控电机控制中心的概貌,可用于更改配置参数
- 为电机控制中心自定义的文档视图包括手册&接线图、备件清单
- 事件日志记录和存储电机控制中心发生的事件
- 集成助手能够将 IntelliCENTER® 电机控制中心无缝集成到 Studio 5000™ 编程软件中,并为电机控制中心中的设备自动生成标签和 IP 地址配置
- IntelliCENTER Energy 为电机控制中心的设备提供了 FactoryTalk® EnergyMetrix™ 预配置设置并直接从 IntelliCENTER 软件显示所有智能设备的实时能耗和历史趋势信息
Reduce Motor Control Center Installation Cost
IntelliCENTER software makes it easy to design your motor control center lineup and integrate all motor control devices into a Logix controller. Integration Assistant works with the Studio 5000® programming software to automatically generate tags and IP address configurations for devices, saving time.
- An elevation view represents the entire motor control center lineup to view all assets
- Motor control centers are preconfigured and validated
- All Ethernet/IP enabled devices are connected with one 600V Ethernet cable
- Ethernet connectivity eliminates up to 90% of hardwiring installation time
Increase Productivity with Real-Time Data
To help keep production on track, IntelliCENTER technology delivers remote access to real-time operating data. Status indicators display the condition of each motor controller so it’s easy to see what’s running, faults and alarms.
The dashboard provides the flexibility to measure, change configuration parameters and analyze your most important data. Plus, easily monitor, troubleshoot and diagnose your motor control without approaching the motor control center – helping protect your workforce from exposure to electrical hazards.
Plus, you can measure energy consumption with the FactoryTalk® EnergyMetrix™ setup for select drives.
Reduce Unplanned Downtime
Alerts and diagnostic tools make it easier to see and solve problems, improving productivity:
- Warnings prompt you to act before a fault occurs
- An event log records and stores events occurring with the motor control center for analysis
Plus, find complete motor control center documentation when you need it:
- IntelliCENTER provides instant access to manuals, wiring diagrams and spare parts list for every component in your motor control center lineup
A New Cloud-based Connection to Smart Technology
Take your system design to the cloud. Manage your motor control center devices in the FactoryTalk® Design Studio™ environment with the IntelliCENTER extension.
- Configure your CENTERLINE motor control center devices for your Logix controller and gain visibility into the greater lineup of hardware devices
- Expedite system configuration and support multiple users working on the same project
- Start using FactoryTalk Design Studio in four easy steps. Sign up for free access here
Motor Control Centers available with IntelliCENTER Technology
工具和资源
文档
Resource | Publication Number | Language |
---|---|---|
支持 EtherNet/IP 的 IntelliCENTER 技术宣传册 | MCC-BR003 | |
CENTERLINE 2500 选型指南 | 2500-SG001 | |
CENTERLINE 2100 电机控制中心选型指南 | 2100-SG003 | |
CENTERLINE 1500 中压控制器选型指南 | 1500-SG001 | |
采用 IntelliCENTER 技术并使用 EtherNet/IP 网络的 CENTERLINE 1500 电机控制中心 | 1500-TD001 | |
采用 IntelliCENTER 技术并使用 EtherNet/IP 网络的 CENTERLINE 2100 电机控制中心技术数据 | 2100-TD031 | |
采用 IntelliCENTER 技术并使用 EtherNet/IP 网络的 CENTERLINE 电机控制中心参考手册 | MCC-RM001 | |
IntelliCENTER 软件用户手册 | MCC-UM002 |