Our Bulletin 871FM Mini Flat Pack Sensors feature metal housing and select models include full stainless steel housing and face to meet demanding application needs. These miniature flat pack sensors are used to sense small parts or may be installed where space is limited.
Overview
- Incorporates embedded IO-Link Technology in select sensors to help minimize downtime and increase productivity
- Offers rugged full stainless steel models that provide Factor-1 equal sensing / weld field immunity for tough applications
- Offers extended range sensing for metal versions allows mounting further away from target which reduces chance of impact and related damage
- Provides a range of switching frequencies up to 5000 Hz
- Includes cable, quick-disconnect and pigtail cable with M8 or M12 connection styles
- Offers IP67 and IP69K rated models
- Typical applications include:
- Automation
- Food processing
- Material handling
- Packaging
- Washdown applications
- Welding and stamping applications
Additional Information
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
871FM-N3NP8-E2 | Inductive Sensor,Miniature Rectangular,8x8 mm Housing Dimensions,DC Unshielded,3 mm Sensing Distance,Normally Open Sourcing,2 M PVC Cable | Active | ||
871FM-N3NP8-P3 | Miniature Rectangular Inductive Sensor | Active | ||
871FM-MV10BA30-FD02X | Inductive Sensor,Shielded 30(W)x52(L)x14mm(H) Metal Flat Pack,Welding, Toughcoat,DC,10mm Sensing Distance,Complementary Output,Autodetect, PVC Pigtail with Weld Tube,4 pin Micro QD | Active | ||
871FM-M10BA30-FD02 | Inductive Sensor,Shielded 30(W)x52(L)x14mm(H) Metal Flat Pack,General Purpose, DC,10mm Sensing Distance,Complementary Output,Autodetect, PVC Pigtail, DC Micro QD,4 pin | Active | ||
871FM-M10BA30-E2 | Inductive Sensor,Shielded 30(W)x52(L)x14mm(H) Metal Flat Pack,General Purpose, DC,10mm Sensing Distance,Complementary Output,Autodetect, PVC Cable 2.0 Meter | Active | ||
871FM-M7BA20-E2 | Inductive Sensor,Shielded 20(W)x32(L)x8mm(H) Metal Flat Pack,General Purpose, DC,7mm Sensing Distance,Complementary Output,Autodetect, PVC Cable 2.0 Meter | Active | ||
871FM-M7BA20-FD02 | Inductive Sensor,Shielded,20(W)x32(L)x8mm (H) Metal Flat Pack,General Purpose, DC,7mm Sensing Distance,Complementary Output,Autodetect, PVC Pigtail, DC Micro QD,4 pin | Active | ||
871FM-MV7BA20-FD02X | Inductive Sensor,Shielded 20(W)x32(L)x8mm(H) Metal Flat Pack,Welding, Toughcoat,DC,7mm Sensing Distance,Complementary Output,Autodetect, PVC Pigtail with Weld Tube,4 pin Micro QD | Active | ||
871FM-M1NP5-AP3 | Inductive Sensor,Miniature Rectangular,5x5 mm Housing Dimensions,DC Shielded,0.8 mm Sensing Distance,Normally Open Sourcing,3 Pin Pico Pigtail,IO-Link | Active |
- Catalog Number
- 871FM-N3NP8-E2
- Description
- Inductive Sensor,Miniature Rectangular,8x8 mm Housing Dimensions,DC Unshielded,3 mm Sensing Distance,Normally Open Sourcing,2 M PVC Cable
- Lifecycle
- Active
- Catalog Number
- 871FM-N3NP8-P3
- Description
- Miniature Rectangular Inductive Sensor
- Lifecycle
- Active
- Catalog Number
- 871FM-MV10BA30-FD02X
- Description
- Inductive Sensor,Shielded 30(W)x52(L)x14mm(H) Metal Flat Pack,Welding, Toughcoat,DC,10mm Sensing Distance,Complementary Output,Autodetect, PVC Pigtail with Weld Tube,4 pin Micro QD
- Lifecycle
- Active
- Catalog Number
- 871FM-M10BA30-FD02
- Description
- Inductive Sensor,Shielded 30(W)x52(L)x14mm(H) Metal Flat Pack,General Purpose, DC,10mm Sensing Distance,Complementary Output,Autodetect, PVC Pigtail, DC Micro QD,4 pin
- Lifecycle
- Active
- Catalog Number
- 871FM-M10BA30-E2
- Description
- Inductive Sensor,Shielded 30(W)x52(L)x14mm(H) Metal Flat Pack,General Purpose, DC,10mm Sensing Distance,Complementary Output,Autodetect, PVC Cable 2.0 Meter
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Presence Sensing Brochure | SENSOR-BR001 | |
Bulletin 871 Miniature Proximity Sensor Expansion Product Profile | 871FM-PP002 | |
Bulletin 871FM Miniature Flat Pack Inductive Sensors Product Profile | 871FM-PP001 | |
Integrated Smart Sensor Solution Quick Reference Guide | IOLINK-SP001 |
Certifications
- CE Marked for all applicable directives
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in