Allen-Bradley Allen-Bradley Home

Pump Control Panels

Our Pump Control Panels provide you with enhanced safety features and are in a weather-resistant enclosure. They have either a fusible rotary disconnect switch or a motor circuit protector. You can customize our panels with a variety of starter types for specific applications and accessories for control and diagnostic feedback.

IEC Panels

IEC Pump Control Panels

Bulletin 132 and 133 Pump Control Panel starters include a normally open auxiliary contact as standard. Conduit knockouts are located at the bottom of the enclosure. Padlock provisions are furnished on the door latches and the handle (both the ON and OFF positions).

NEMA Panels

NEMA Pump Control Panels

Our NEMA Pump Control Panels have a motor circuit protector. You can customize them with a variety of starter types for specific applications and accessories for control and diagnostic feedback.