Allen-Bradley Allen-Bradley Home

PanelBuilder32 Software

Bulletin 2711-ND3 PanelBuilder32 Software

Bulletin 2711-ND3 PanelBuilder™ 32 configuration software is a 32-bit package that runs on several Windows® operating systems and uses a Windows-based graphical user interface. The standard tools, objects, graphics, color palettes and imported bitmaps let you create new applications or reuse existing screen configurations developed for other PanelView Standard terminals. Our software is compatible with MicroLogix™, ControlLogix®, CompactLogix™, FlexLogix™, SLC™ and PLC® controller platforms. You can create PanelView applications in more than 45 languages, and you can protect your application screens by limiting access only to qualified users.

Features

  • Supports all PanelView™ Standard graphic terminals
  • Runs on Microsoft® Windows® 2000, Windows ME, Windows XP and Microsoft Vista® operating systems
  • Lets you develop applications in more than 45 languages, with up to five languages in a single application
  • Integrates with MicroLogix™, ControlLogix®, CompactLogix™, FlexLogix™, SLC™, and PLC® controller platforms
  • Lets you upload and download application files over the network
  • Provides standard tools, objects, graphics and imported bitmaps that allow you to configure screens quickly and easily
  • Supports tag import/export in and between PanelView applications

Products

  • 2711 PanelBuilder™ 32 Software

Learn More

Leverage the capabilities of your PanelView Standard terminals — plus get modular design, faster processing, more memory, and built-in functionality — by upgrading to our PanelView Plus terminals (400, 600, and Compact) or our PanelView Plus 6 terminals.

Our Migration Solutions programs and services will help you leverage your investments in knowledge and equipment when you decide it is time to migrate.

Related Products

Download Adobe Reader

Frequently Viewed Publications

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Configuration & Selection Tools

Other Resources

  • Sample Code Library — Retrieve samples of code that have been developed by other users and post code that others might find helpful.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.