PowerFlex 755 AC Drives

PowerFlex® 755 AC Drives provide ease of use, application flexibility, and high performance. They include multiple control and hardware options, as well as optional embedded safety features. These drives are well-suited for a wide variety of motor control applications including pumps, fans, and conveyors. With Integrated Motion on EtherNet/IP™, you can place these drives on the same network as Kinetix® drives. A Dual-port EtherNet/IP™ Option Module supports ring, linear, and star topologies, as well as Device Level Ring (DLR) functionality for fault tolerant connectivity and high drive availability.

Bulletin 20G PowerFlex 755 AC  Drives
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Software
  • Documentation
  • Resources
  • Applications

Features

  • Power ratings:
    • 380…480V: 0.75…1400 kW / 1.0…2000 Hp / 2.1…2330 A
    • 600V: 1.0…1500 Hp / 1.7…1530 A
    • 690V: 7.5…1500 kW / 12…1485 A
  • IP00/IP20 NEMA/UL Type Open, flange mount, IP54 NEMA/UL Type 12
  • Pre-engineered Power Option Bay provides cost-effective solution for popular power options
  • Dual-port EtherNet/IP Option Module helps you leverage EtherNet/IP networks, minimize the number of managed switches, and reduce cabling needs when using Device Level Ring (DLR) networks
  • Automatic Device Configuration (ADC) allows Logix controllers to detect a replaced drive and download all configuration parameters automatically
  • V/Hz control, vector control with FORCE™ technology, sensorless vector control, and permanent magnet motor control
  • Integrated Motion on EtherNet/IP eases drive configuration and control by using profiles and instruction sets embedded in the Studio 5000 Logix Designer® application
  • Predictive diagnostics for increasing the life of cooling fans and relay outputs
  • Configuration and programming via integral LCD Human Interface Module (HIM), DriveTools SP software, or Connected Components Workbench software
  • Supports easy integration through the embedded EtherNet/IP port and five option slots that support feedback, I/O, safety, and communications modules and an auxiliary 24V DC power supply

Available Safety Options

  • Safe Torque Off option is available as a networked or hardwired solution, both certified at SIL 3, PLe, Cat 3. This option removes rotational power to the motor without removing power from the drive for faster start-up after a demand on the safety system.
  • Safe Speed Monitor option is certified at SIL 3, PLe, Cat 4 option allows you to safely monitor and control the speed of your application. This allows operators to perform some process or maintenance work without stopping the machine.

Additional Information

  • View our PowerFlex 750-Series AC Drives Virtual Brochure to learn more about the features and enhancements available in these drives.
  • Watch a video, available in multiple languages, to understand the features and benefits of the PowerFlex 755 AC Drives. CZ, DE, EN, ES, FR, IT, JA, KO, PL, PT, RU, TR, ZH
  • Our industry expertise helps deliver complete Drive System Solutions that maximize production and minimize risk.
  • Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.
  • Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

Networked Safe Torque Off Option Module

A new safety option card provides Safe Torque Off (STO) functionality via a built-in EtherNet/IP port for the PowerFlex® 755, PowerFlex 755TL, PowerFlex 755TR, and PowerFlex 755TM drives. The ability to integrate the safety functions over EtherNet/IP provides the opportunity to reduce hardware and installation costs and improve productivity. The STO option module offers a SIL3, PLe, CAT 3 rating to help reduce wiring and panel footprint.

For flexibility and simplified machine design changes, the option module can be used for both hardwired and networked STO applications.

  • Provides networked STO over Ethernet/IP
  • Supports both safety via EtherNet/IP or hardwired which is ideal for customers that want future network functionality
  • Approved for networked and hardwired STO (TÜV Rheinland)
  • Offers SIL3 / PLe, CAT 3 rating
  • Requires PowerFlex 755 drive firmware v13 or higher, PowerFlex 755T drive firmware v1 or higher
  • Requires ControlLogix® or CompactLogix™ GuardLogix® controllers and Studio 5000 Logix Designer® software V30
  • Functions in ports 4-6

Learn More

Networked Safe Torque Off Option Module Product Profile

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PowerFlex 750-Series Technical Data750-TD001

Certifications

  • ABS (Frames 2…8, 400/480V AC)
  • ATEX Certified with appropriate options
  • CE
  • C-Tick
  • cUL
  • TÜV FS ISO/EN13849-1 (EN954-1) with Safe Torque-Off option
  • UL
  • GOST-R (Frames 2…8, 400/480V AC)
  • Lloyd's Register (Frames 2…8, 400/480V AC)
  • RINA (Frames 2…8, 400/480V AC)
  • RoHS compliant materials
  • SEMI F47

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Software

  • Premier integration of Studio 5000 Logix Designer software and PowerFlex® Drives
    • Reduces drive system development time by as much as 70%
    • Allows you to configure controller and drive network connections at the same time
    • Allows you to dynamically select drive parameters transmitted as network I/O
    • Offers continued use of Drive Tools™ SP software via import and export functionality
    • Includes built-in drive diagnostic, fault, alarm, and event information
    • Provides one package to configure your entire Logix system
    • Offers integrated drive profiles that reduce system development time
  • DriveTools SP Software
    • Offers easy online and offline programming
    • Includes RSLinx® connectivity
    • Includes DriveExecutive™ and DriveObserver™ software
  • Use Connected Components Workbench software with Microsoft Visual Studio® technology to program your PowerFlex® Drives.

Learn More

Additional software products are available from Rockwell Software.

Documentation

TitleNumberDownload
PowerFlex 750-Series Quick Start Manual750-QS001
PowerFlex 750-Series Technical Data750-TD001
PowerFlex 750-Series Installation Instructions750-IN001
PowerFlex 750-Series AC Drives Programming Manual750-PM001
PowerFlex 750-Series AC Drives Brochure750-BR001
PowerFlex Family of Low Voltage AC Drives BrochurePFLEX-BR008
Networked Safe Torque Off Option Module Product Profile755-PP002
PowerFlex Low Voltage AC Drives Global Short Circuit Current Ratings Product ProfileSCCR-PP001
PowerFlex Low Voltage Drive Selection GuidePFLEX-SG002
PowerFlex Common Bus Configuration Selection GuideDRIVES-SG001
Integrated Motion on SERCOS and EtherNet/IP Systems White PaperMOTION-WP001
PowerFlex 750-Series Safe Torque Off User Manual750-UM002
PowerFlex 750-Series Speed Monitoring Safety Reference Manual750-RM001
PowerFlex 750-Series AC Drives Reference Manual750-RM002
More PowerFlex 755 AC Drive publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

Applications

The PowerFlex® 755 AC drives meet the needs of a wide range of applications, including:

  • Material handling
  • Metals
  • Mining
  • Oil and gas
  • Refining
  • Tire and rubber

Drives Case Studies — View our case studies site to discover how customers have applied Allen-Bradley drives in their applications