Allen-Bradley Allen-Bradley Home

NEMA Panel Mount Terminal Blocks

Panel Mount Blocks are designed for installations that require only a few terminations. They reduce installation time because no rail is needed and you can wire the blocks after mounting. We offer Panel Mount Blocks in four styles and seven types.

1492 Panel Mount

Bulletin 1492 NEMA Panel Mount Terminal Blocks

Bulletin 1492 Panel Mount Terminal Blocks are typically used when the installation requires only a few terminations. They reduce installation time, are ready to wire after mounting, and require no rail. These terminal blocks are available in four styles and seven types.