Allen-Bradley Allen-Bradley Home
Bulletin 1492 Neutral Disconnect & Installation IEC Spring-Clamp Terminal Blocks

Neutral Disconnect & Installation Terminal Blocks

Bulletin 1492 Neutral Disconnect and Installation Terminal Blocks offer increased safety by requiring a tool to open or close a circuit. These blocks work with a series of feed-through circuits, ground circuits, and circuits with a direct connection to a bus bar. This bus bar runs the full length of the terminal blocks to a connection block that is mounted further down the rail for an isolated neutral connection.

  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Screwless termination technology
  • Helps reduce wiring time by more than 50%
  • Requires only a flat-head screwdriver for installation
  • Maintenance-free, no need to retighten
  • Secure contact is durable under extreme conditions
  • Wide range of accessories available

Specifications

TitleNumberDownload
Terminal Blocks Technical Data1492-TD015

Certifications


  • CE Marked
  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
Terminal Blocks and Power Distribution Terminal Blocks Brochure1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile1492-PP019
Terminal Blocks Technical Data1492-TD015
More Terminal Block publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.
  • Rail Builder — Design DIN rail systems.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.