Multi-Circuit Feed-Through Terminal Blocks

Bulletin 1492 Multi-circuit Feed-through Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks. The blocks are a good solution for high-density wiring applications and are available in nine colors.

Bulletin 1492 Multi-Circuit Feed-Through IEC Spring-Clamp Terminal Blocks
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Screwless termination technology
  • Helps to reduce wiring time by more than 50%
  • Requires only a flat-head screwdriver for installation
  • Maintenance-free, no need to retighten
  • Secure contact is more durable under extreme conditions
  • Wide range of accessories available

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Terminal Blocks Technical Data1492-TD015

Certifications

  • CE Marked
  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Terminal Blocks and Power Distribution Terminal Blocks Brochure1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile1492-PP019
Terminal Blocks Technical Data1492-TD015
More Terminal Block publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.