Plug-In & Analog Loop Control Terminal Blocks

Bulletin 1492 Plug-in and Analog Loop Control Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug where space is limited. This line includes a terminal block with two feed-through circuits and one ground connection.

Bulletin 1492 Plug-In Style & Analog Loop Control IEC Spring-Clamp Terminal Blocks
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Screwless termination technology
  • Helps reduce wiring time by more than 50%
  • Requires only a flat-head screwdriver for installation
  • Maintenance-free, no need to retighten
  • Secure contact is durable under extreme conditions
  • Wide range of accessories available

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Terminal Blocks Technical Data1492-TD015

Certifications

  • CE Marked
  • CSA Certified
  • UL Recognized

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Terminal Blocks and Power Distribution Terminal Blocks Brochure1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile1492-PP019
Terminal Blocks Technical Data1492-TD015
More Terminal Block publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.