IEC Screw-Type Terminal Blocks meet recognized international IEC standards. Our finger-safe blocks are designed for DIN rail mounting. We offer a wide range of high-density IEC block types, from general feed-through for control wiring to specialty blocks for grounding and isolation, plus thermocouple blocks designed for temperature-dependent process control applications.
![]() | Bulletin 1492 Double Level, Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or circuit isolation disconnect plugs while helping to save valuable panel space. |
![]() | Bulletin 1492 Fuse Blocks are hinged-arm fuse blocks for better overcurrent protection. The blocks mount directly on DIN rail. Our fuse blocks are available in a range of sizes for a range of different fuses, with or without blown fuse indication. |
![]() | Bulletin 1492 Grounding Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail. |
![]() | Bulletin 1492 Internal Component Terminal Blocks have internal fixed electronic components. Component blocks are available with diode forward, diode reverse, surge suppressor, or a range of resistor values. |
![]() | Bulletin 1492 Isolation Terminal Blocks provide an easier and more convenient means of opening a circuit without rewiring. |
![]() | Bulletin 1492 Mini-blocks are general single- and double-level feed-through and grounding blocks. These durable terminal blocks are available in a broad range of colors in a smaller size. |
![]() | Bulletin 1492 Multi-circuit Feed-through Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks. The blocks are a good solution for high-density wiring applications and are available in nine colors. |
![]() | Bulletin 1492 Neutral Disconnect and Installation Blocks offer increased safety by requiring a tool to open or close a circuit. This system works with a series of feed-through circuits, ground circuits, and circuits with a direct connection to a bus bar that runs the full length of the terminal blocks to a connection block that is mounted further down the rail for an isolated neutral connection. |
![]() | Bulletin 1492 Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug for applications where space is limited. |
![]() | Bulletin 1492 Sensor Terminal Blocks conveniently provide all connections needed for three-wire applications in one terminal block. This design helps you save panel space. |
![]() | Bulletin 1492 Single-circuit Neutral Disconnect Blocks offer increased safety through a disconnect that requires a tool to open or close a circuit. This block is connected to a bus bar that runs the full length of the terminal blocks to a connection block that is mounted further down the rail for an isolated neutral connection. |
![]() | Bulletin 1492 Space-saver Feed-through Terminal Blocks are compact terminal blocks with multi-wire capability for single-circuit applications. We offer these terminal blocks in nine colors and several sizes to accommodate your wire range requirements. |
![]() | Bulletin 1492 Space-saver Grounding Terminal Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail. |
![]() | Bulletin 1492 Specialty Feed-through Terminal Blocks have test plugs and adapters that identify the presence of voltage and perform simple diagnostic measuring of voltage. Feed-through terminal blocks are available with a test plug that breaks the circuit, forcing the current to run through a meter connected to the circuit-break test plug. Make-before-break or break-before-make test plugs can be used with the testing terminal block.
|
![]() | Bulletin 1492 Stab-connect Feed-through Terminal Blocks have stab connections on one side of terminal block. They are available in single circuit or two-level, two-circuit versions. |
![]() | Bulletin 1492 Standard Feed-through Terminal Blocks are designed for single-circuit feed-through applications. These terminal blocks are available in several sizes and colors to accommodate different wire ranges and have multi-wire capabilities. |
![]() | Bulletin 1492 Thermocouple Terminal Blocks are two-circuit terminal blocks with current bars made of thermocouple material. You can use them in process control to prevent the creation of additional EMF voltages at the wire-to-terminal block connections. |