Our Bulletin 1492 Grounding IEC Screw-type Terminal Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
Overview
- Tin-plated terminal and zinc chromate steel screws
- Four-sided funnel wire guides
- Finger-safe housing
- Backed-out screws
- Self-locking screw-type clamp design
- Wide range of accessories available
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
1492-JG3TW | Terminal Block, Screw Connection, Feed Through Grounding with 3 Connection Points - 2 on One Side, 5.1 x 60 x 39.5mm (0.20 x 2.36 x 1.56 in), 1 Pole, Green/Yellow, Pkg. Qty. of 100, WIRE RANGE (Rated Cross Section) √ SIngle Side UR - #22α12 AWG, CSA - #22 | Active | ||
1492-LDG2 | 2-Ckt Blk with 1 Feed/1 Grd Ckt, 1.5mm | Active | ||
1492-JG4TW | Terminal Block, Screw Connection, Single Level Grounding with 3 Connection Points 2 on one side, 6.1 x 63 x 46mm (0.24 x 2.49 x 1.81 in), 1 Pole, Green/Yellow, Pkg. Qty. of 50, WIRE RANGE (Rated Cross Section) √ UR - #30α10 AWG, CSA - #30α10 AWG, IEC - 0. | Active | ||
1492-JG70 | IEC 1-Ckt Feed-Through Grd Blk 70mm | Active |
- Catalog Number
- 1492-JG3TW
- Description
- Terminal Block, Screw Connection, Feed Through Grounding with 3 Connection Points - 2 on One Side, 5.1 x 60 x 39.5mm (0.20 x 2.36 x 1.56 in), 1 Pole, Green/Yellow, Pkg. Qty. of 100, WIRE RANGE (Rated Cross Section) √ SIngle Side UR - #22α12 AWG, CSA - #22
- Lifecycle
- Active
- Catalog Number
- 1492-LDG2
- Description
- 2-Ckt Blk with 1 Feed/1 Grd Ckt, 1.5mm
- Lifecycle
- Active
- Catalog Number
- 1492-JG4TW
- Description
- Terminal Block, Screw Connection, Single Level Grounding with 3 Connection Points 2 on one side, 6.1 x 63 x 46mm (0.24 x 2.49 x 1.81 in), 1 Pole, Green/Yellow, Pkg. Qty. of 50, WIRE RANGE (Rated Cross Section) √ UR - #30α10 AWG, CSA - #30α10 AWG, IEC - 0.
- Lifecycle
- Active
- Catalog Number
- 1492-JG70
- Description
- IEC 1-Ckt Feed-Through Grd Blk 70mm
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Terminal Blocks and Power Distribution Terminal Blocks Brochure | 1492-BR018 | |
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile | 1492-PP019 |
Certifications
- CE Marked
- CSA Certified
- UL Recognized
You may also be interested in