Fuse Terminal Blocks

Bulletin 1492 Fuse Terminal Blocks provide a simple way to add overcurrent protection into a circuit. The status indicator lights when the fuse is blown, helping to speed troubleshooting. The GMT-type fuse block has a visual alarm flag that also acts as an output contact for an electrical signal when the fuse is blown.

Bulletin 1492-H NEMA Fuse Terminal Blocks
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Can be used with the following fuse styles: 13/32 in. x 1-1/2 in., 1/4 in. x 1-1/4 in., and GMT-type alarm fuses
  • Blown fuse indicators are available on the 1/4 in. x 1-1/4 in. and 13/32 in. x 1-1/2 in. blocks

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Terminal Blocks Technical Data1492-TD015

Certifications

  • CSA Certified (NEMA/EEMAC line)
  • UL Recognized (NEMA/EEMAC line)

CSA File Number LR67896, Class 6228-01

UL File Number E40735, Guide Number XCFR2

UL File Number E34648, Guide Number IZLT2 (for Catalog Number 1492-CE6 only)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • NEMA/EEMAC style terminal blocks have a UL 94-V2 flammability rating.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Terminal Blocks and Power Distribution Terminal Blocks Brochure1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile1492-PP019
Terminal Blocks Technical Data1492-TD015
More NEMA Terminal Block publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.