Allen-Bradley Allen-Bradley Home

DIN Rail Heavy Duty AC Surge Protectors

Bulletin 4983-DH DIN Rail Heavy Duty AC Surge Protective Devices

Bulletin 4983-DH Heavy-Duty AC Surge Protector combines a high-energy varistor (MOV) network with a gas discharge tube to increase performance in protection level, life duration, and suppression of leakage current. It is connected in parallel and can be located in the feeder circuit.

Features

  • UL 1449
  • Highest energy absorption capability of all Bulletin 4893 products
  • Robust design avoids unnecessary replacement
  • Visual fault indicator linked to internal thermal disconnect
  • Automatic trigger for SPD replacement
  • Safety remote signaling standard

Products

  • 4983-DH DIN Rail Heavy Duty AC Surge Protectors

Certifications

  • CE Marked, UR Recognized Component

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.