![]() |
Bulletin 4983-DC DIN Rail Filter and Surge Protective Device is the combination of a filter and a surge protective device. This device provides transient and noise protection in one small package.
|
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
Typical applications for Bulletin 4983-DC DIN Rail Filter and Surge Protective devices include: