![]() |
Bulletin 855W Wall Mount Signal Lights are designed to communicate the status of different conditions in the machine or critical equipment in a compact size housing. Our signal lights are available in configurations from two to five light indicators and you have the option to add the sound in the same unit. These devices provide the versatilty to meet your application requirements without any mounting orientation restriction. We offer two color enclosures which allow you to choose the one that best fits the aesthetics of your machine or equipment. |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
| Title | Number | Language |
|---|---|---|
| Signaling Solutions Brochure | 855-BR001 | |
| Signal Solutions Overview | 855-BR002 |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.