Visual Devices include panel mount Xenon strobes, mini square beacons, panel-mount with selectable steady or flashing light indicators, wall-mount signal lights, panel light bars, industrial round beacons, tower lights, stack lights and panel-mount dual circuit alarms.
Bulletin 854J/854K Control Tower™ Stack Lights provide reliable, high-performance, high-visibility machine multi-status indication in a cost-effective package. These tower lights feature IP66 enclosure rating and are rated for indoor and outdoor use, making them an ideal signaling solution for a broad range of applications. With a wide variety of mounting bases available, they can be installed in any orientation — vertical, sideways or upside-down — to best suit the application.
Bulletin 855 Control Tower™ Stack Lights provide multi-status indication of your application. They are available in three sizes with UL Type 4/4X/13, IP65 ratings, to meet the most challenging panel and on-machine applications. We have a wide variety of light and sound functions, colors, voltages, and mounting options. We offer stack lights as separate light and sound modules or pre-assembled for greater flexibility.
Bulletin 855B Mini Square Beacons are ideal for signaling applications that require a compact, robust Xenon strobe beacon. We offer six lens colors in a variety of voltages, and they are available as separate beacon indicators or in combination with a High Performance Horn.
Bulletin 855B Round Beacons are available in three diameters. All sizes are available in steady halogen, flashing halogen, strobe, and rotating halogen versions for flexibility in your applications. You can select from a wide range of mounting options, voltages, and colors.
Bulletin 855L Panel Light Bars are ideal for OEMs and panel builders who want to reduce the quantity of components without losing reliability and/or functionality of their designs. These panel light bars eliminate your need to buy fluorescent lamps as separate components. Panel lights can be left ON continuously due to low power consumption and minimum heat generation of modern status indicator technology.
Bulletin 855P Panel Mount Signaling Alarms include sounders, status indicator beacons, Xenon strobes, and sounders with status indicator combination, as well as dual-circuit alarms. These alarms significantly reduce panel space requirements and installation time. Our panel-mount alarms are rear-securing and finger-safe, adding a high-level of environmental integrity to your panel.
Bulletin 855W Wall Mount Signal Lights are designed to communicate the status of different conditions in the machine or critical equipment in a compact size housing. Our signal lights are available in configurations from two to five light indicators and you have the option to add the sound in the same unit. These devices provide the versatilty to meet your application requirements without any mounting orientation restriction. We offer two color enclosures which allow you to choose the one that best fits the aesthetics of your machine or equipment.