Recordable Horns

Bulletin 855H Recordable Horns allow you to download melodies or customized tones from any analog device (such as PC, MP-3 player, etc.). You can also record voice by speaking directly into the unit via an on-board microphone; you don't need to purchase additional recording hardware or equipment. 

Bulletin 855H Recordable Horns
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • On-board microphone is ideal for single-device installations
  • Built-in audio input allows recording from any analog source
  • Master/Slave capability replicates content from one horn (Master) to another (Slave)
  • Synchronized output capability for multi-horn installations
  • Separate volume control for recorded content and alarm tones
  • Four remotely selectable alarm stages
  • 45 alarm tones selectable via DIP switch
  • No proprietary software required, and no third-party freeware message for format conversion

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Signaling Specifications Technical Data855-TD001

Certifications

  • CE Marked
  • cULus Listed — File No. S6583; Guide Nos. UCST, UCST7

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 205
  • EN 60065
  • EN 6100-6-1
  • EN 6100-6-2
  • EN 6100-6-3
  • EN 6100-6-4
  • UL 464

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Signaling Solutions Brochure855-BR001
Signaling Solutions Overview855-BR002
Bulletin 855H Recordable Horn Product Profile855H-PP002
Signaling Specifications Technical Data855-TD001
More Signaling Device publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.