Allen-Bradley Allen-Bradley Home

Industrial Round Beacons

Bulletin 855B Industrial Round Beacons

Bulletin 855B Round Beacons are available in three diameters. All sizes are available in steady halogen, flashing halogen, strobe, and rotating halogen versions for flexibility in your applications. You can select from a wide range of mounting options, voltages, and colors.

Features

  • Available in 90 mm, 120 mm and 160 mm diameters
  • High protection class UL Type 4/4x/13, IP65
  • Smooth lens for rotating mirror beacon
  • Safety screws
  • Surface mount base
  • Fresnel lens for best possible light dispersion
  • NPT conduit or metric tube mounting base

Products

  • 855BS 90 mm Round Beacons
  • 855BM 120 mm Round Beacons
  • 855BL 160 mm Round Beacons

Certifications

  • cUL listed and CE marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Frequently Viewed Publications

TitleNumberLanguage
Signaling Solutions Brochure855-BR001
Signal Solutions Overview855-BR002
Bulletin 855BM and 855BL Installation Instructions855BM-IN002
Bulletin 855BS Installation Instructions855BS-IN001
Bulletin 855BS LED Installation Instructions 855PD-IN002

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Accessories

We offer a variety of accessories for your 855B Round Industrial Beacons, including:

  • Gaskets
  • Lamps
  • Lenses
  • Power module assemblies
  • Strobe tubes
  • Wall plates

View all 855B Round Industrial Beacon accessories