Allen-Bradley Allen-Bradley Home

High Performance Electronic Horns

Bulletin 855H High Performance Electronic Horns

Bulletin 855H High Performance Electronic Horns are available as a stand-alone electronic horn or with optional Xenon strobe beacon. Decibel range is from 100...126 dB (A). Up to 45 tone sets are dip-switch selectable. These horns are maintenance-free because they have highly reliable components and no moving parts.

Features

  • Available as stand-alone electronic horn or with optional Xenon strobe beacon
  • Up to three stages or circuits in each horn
  • Automatic tone synchronization when multiple horns are connected
  • Lower current consumption compared to electromechanical alternative
  • Fine volume control via potentiometer to compensate for changing ambient noise
  • Non-moving parts and highly reliable discrete components
  • UV-stable plastic housing, ideal for outdoors

Horn Tones
Our horns come in a wide range of tones. To hear an option, select any horn tone from the table below.

Industrial Horn Tones [.WAV]
Horn Sound Range A Horn Sound Range B Horn Sound Range C Horn Sound Range D Horn Sound Range E
Range ARange BRange CRange DRange E
Tone 1 Tone 2 Tone 3 Tone 4 Tone 5
Tone 6 Tone 7 Tone 8 Tone 9 Tone 10
Tone 11 Tone 12 Tone 13 Tone 14 Tone 15
Tone 16 Tone 17 Tone 18 Tone 19 Tone 20
Tone 21 Tone 22 Tone 23 Tone 24 Tone 25
Tone 26 Tone 27 Tone 28 Tone 29 Tone 30
Tone 31 Tone 32 Tone 33 Tone 34 Tone 35
Tone 36 Tone 37 Tone 38 Tone 39 Tone 40
Tone 41 Tone 42 Tone 43 Tone 44 Tone 45

Products

  • 855H High Performance Electronic Horns
  • 855H High Performance Electronic Horns with Attached Strobe Beacons

Certifications

  • cULus Listed, CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Frequently Viewed Publications

TitleNumberLanguage
Signaling Solutions Brochure855-BR001
Signaling Solutions Overview855-BR002

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your High Performance Electronic Horns, including:

  • External operating handles
  • Gasket set replacement kits
  • M20 hole plug replacement kits
  • Replacement beacon light lens

View all High Performance Electronic Horn accessories