![]() |
Bulletin 855X Hazardous Location Signaling Devices are designed to communicate status of different applications, alerting you to critical equipment and system needs on the plant floor. These alarms help monitor your control panel and on-machine applications. They are available in a wide variety of light and sound functions, sizes, colors, voltages, and mounting options. They are also offered pre-assembled to save time or customizable with separate light and sound modules to suit your automtion requirements. |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
| Title | Number | Language |
|---|---|---|
| Signaling Solutions Brochure | 855-BR001 | |
| Signaling Solutions Overview | 855-BR002 |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.