![]() |
Bulletin 855H General Purpose Electronic Horns produce a sound output of 108 dB (A) maximum, which is suitable for most mid-range industrial and institutional, single-status signaling applications. The enhanced version produces sound output of 113 dB (A) max. Our horns have multi-tone and volume control capabilities. You can retrofit the horns directly into most machine panel cutouts or mount them into traditional 4-inch electrical backboxes. |
Horn Tones
Our horns come in a wide range of tones. To hear an option, select any horn tone from the table below.
| Industrial Horn Tones [.WAV] | ||
|---|---|---|
| Standard Version | Enhanced Version | |
| Tone 1 | Sweeping (800/1000Hz @ 7 Hz) | Buzzer |
| Tone 2 | Buzzer | Sweeping (1200/500 Hz Sweeping @ 1 Hz) |
| Tone 3 | Sweeping (1200/500Hz @ 1 Hz) | Sweeping (800/1000 Hz @ 7 Hz) |
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
| Title | Number | Language |
|---|---|---|
| Signaling Solutions Brochure | 855-BR001 | |
| Signaling Solutions Overview | 855-BR002 |
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your 855H General Purpose Electronic Horns, including: