Allen-Bradley Allen-Bradley Home

Control Tower Stack Lights

Bulletin 855 Control Tower Stack Lights, 30 mm, 50 mm, 70 mm

Bulletin 855 Control Tower™ Stack Lights provide multi-status indication of your application. They are available in three sizes with UL Type 4/4X/13, IP65 ratings, to meet the most challenging panel and on-machine applications. We have a wide variety of light and sound functions, colors, voltages, and mounting options. We offer stack lights as separate light and sound modules or pre-assembled for greater flexibility.

Features

  • Available in 30 mm, 50 mm and 70 mm sizes
  • Steady and flashing status indicator light modules
  • Continuous or pulsing piezo sound modules
  • Stacking configurations 1…5 modules high
  • Multiple mounting options
  • Top-mounted terminal blocks on all bases
  • DeviceNet bases available 

855T Transducer-style Sound Modules
Our sound modules are availabe in up to 15 tones, with adjustable volume, frequency, and speed. To hear an option, select any tone from the table below.

Transducer-style Sound Modules [.WAV]
Gong 1  Gong 2 Gong 3 Changing (500 Hz) Continuous (500 Hz)
Continuous (1500 Hz) Emergency Interrupted (500 Hz) Interrupted (1500 Hz) Ascending
Descending Signal (100 Hz) Sinus Siren Triangle

Products

  • 855D 30mm Compact Control Tower Stack Lights
  • 855F 70 mm Compact Control Tower Stack Lights
  • 855E 50 mm Control Tower Stack Lights
  • 855T 70 mm Control Tower Stack Lights

Certifications

  • cULus Listed, CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Frequently Viewed Publications

TitleNumberLanguage
Signaling Solutions Brochure855-BR001
Signal Solutions Overview855-BR002

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Accessories

We offer a variety of accessories for your 855 Control Tower Stack Lights, including: