937Z Zener Barriers

Our Bulletin 937Z Zener Barriers provide protection for electrical signals within hazardous areas. These barriers feature a narrow profile of just 12.5 mm to maximize control panel space. They also prevent the transfer of unacceptably high energy from the safe area into the hazardous area. Our Zener Barriers include positive polarity, which means the anodes of the Zener diodes are grounded. Depending on the application, increased or decreased intrinsic safety parameters apply for serial or parallel connection.

Bulletin 937Z Zener Barriers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Includes standard DIN rail snap on mounting for easy installation and grounding
  • Includes one- or two-channel barriers, 646 or 327 Ohm maximum resistance
  • Provides diode return feature to prevent a current into the hazardous area
  • Offers a high power version with a smaller serial resistance which provides higher voltage to the field device
  • Uses Zener diodes to limit electrical energy in hazardous environments

Additional Information

Learn the basics of intrinsic safety circuits and how our Bulletin 937 Intrinsic Safety Modules can provide a cost-effective solution for hazardous location challenges.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 937 Intrinsic Safety Modules Selection Guide and Technical Data937-SG001

Certifications

You can see a list of certifications for the Bulletin 937Z Zener Barriers by product number and link to the pdf of the certification document.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 937 Intrinsic Safety Modules Product Profile937-PP001
Bulletin 937 Intrinsic Safety Modules Selection Guide and Technical Data937-SG001
Bulletin 937Z Zener Barriers Certification Information937Z-TD001
More Intrinsic Safety Module publications in Literature LibraryAll Languages
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
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.


Applications

Zener Barrier Intrinsic Safety Modules are used in any application with Class 1, Division 1 (Zones 0 and 1) hazardous locations such as:

  • Chemical
  • Petrochemical
  • Oil and Gas

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.