Signal Interface

Our signal interface products provide signal conversion and electrical isolation between sensors and other field devices and a control circuit. Intrinsic safety modules add Zener diodes, which limit the amount of electrical energy on intrinsically safe circuits.

Signal Conditioners

Signal Conditioners

Our analog signal conditioners are designed to isolate, transmit, convert, split, and amplify analog signals in harsh industrial environments in order to improve the reliability of your process. These signal conditioners save panel space, provide isolation via galvanic isolation, solve mismatched signal issues, standardize on a signal type, reduce wiring with loop powered units, and improve troubleshooting.


Intrinsic Safety Modules

Intrinsic Safety Modules

Our intrinsic safety modules connect intrinsically safe rated equipment, such as transmitters, solenoids, proximity sensors and encapsulated assemblies, with control systems. An intrinsic safety approach can be more cost-effective than other hazardous location protection/mitigation strategies in Class l, Division 1 (Zones 0 and 1) locations.