![]() |
Bulletin 931U Universal Signal Conditioners provide the most functionality in a single unit. These signal conditioners are software programmable, which allow the devices to input and output a broad range of signal types. These products provide isolation and conversion solutions for current, voltage, temperature (thermocouples and RTDs), potentiometers, resistance, and frequency signals. |
Universal Signal Conditioners
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
These DIN-rail mounted analog signal conditioners are compatible with all types of integrated PLC and DCS I/O systems and can be integrated with our PlantPAx™ Process Automation System to leverage a single control platform for batch, drives, motion control, process and safety. Learn more about these Rockwell Automation Process Solutions.
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your Photoelectric Sensors, including:
Analog Signal Conditioners are used wherever temperature, pressure, level, flow, weight, and speed are measured and controlled as part of a continuous or batch production process. Analog Signal Conditioners help to prevent these measurements from being degraded on their way from the field to the control room by providing protection from external influences or problems that result from the installation methods used. Typical industries include:
See how our Signal Conditioners can help you solve problems in a variety of applications: