![]() |
Bulletin 931H High-Density Series Signal Conditioners are 6mm wide, which saves panel space. These products provide isolation and conversion solutions for current, voltage, and temperature (thermocouples and RTDs) signals. |
Current/Voltage Signal Conditioners
RTD Signal Conditioners
Thermocouple Signal Conditioners
HART Signal Conditioners
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
These DIN-rail mounted analog signal conditioners are compatible with all types of integrated PLC and DCS I/O systems. They can be integrated with our PlantPAx™ Process Automation System to leverage a single control platform for batch, drives, motion control, process and safety. Learn more about Rockwell Automation Process Solutions.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your Signal Conditioners, including:
Analog Signal Conditioners are used wherever temperature, pressure, level, flow, weight, and speed are measured and controlled as part of a continuous or batch production process. Analog Signal Conditioners help to prevent these measurements from being degraded on their way from the field to the control room by providing protection from external influences or problems that result from the installation methods used. Typical industries include:
See how our Signal Conditioners can help you solve problems in a variety of applications: