Proximity-Style Ultrasonic Sensors

Bulletin 873C Proximity-style Ultrasonic Sensors can detect solid and liquid targets from a distance of up to 1 m (3.3 ft). We offer two versions of this sensor: a background suppression unit with analog voltage output or a standard diffuse mode with a digital output.

Bulletin 873C Proximity-Style Ultrasonic Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Provides 3-wire operation
  • Includes 3-conductor connection
  • Offers 18...30V DC
  • Offers Analog or digital (discrete) output
  • Provides metal, nonmetal solid, and liquid sensing capability
  • Includes short circuit, false pulse, reverse polarity, overload and transient noise protection
  • Offers adjustable sensing distance (digital/discrete model)
  • Offers adjustable background suppression (analog model)

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 873C Ultrasonic Proximity Style Sensors Installation Instructions873C-IN001

Certifications

  • CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 873C Ultrasonic Proximity Style Sensors Installation Instructions873C-IN001
Presence Sensing BrochureSENSOR-BR001
More Ultrasonic Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 873C Ultrasonic Proximity-style Sensors include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.