General Purpose Ultrasonic Sensors

Bulletin 873M General Purpose Ultrasonic Sensors are designed to detect solid or liquid targets by using sound waves. These compact sensors provide enhanced flexibility for areas with limited space and are excellent for standard packaging and assembly applications. They are ideal for sensing targets that are challenging for photoelectric sensors to detect, including clear, shiny, or non-reflective objects.

Bulletin 873M General Purpose Ultrasonic Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Sensing range: 30…800mm
  • Analog output models (4…20 mA, 0…10V DC)
  • Teachable discrete models (N.O./N.C., PNP)
  • Straight or right-angle threaded 18mm housing
  • Bright LEDs display output status
  • Nickel-plated brass housing
  • Remote teach using pin #2 or an optional programming cable
  • M12 connector, 4-pin QD

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 873M Programming Cable Installation Instructions873M-IN003
Bulletin 873M Ultrasonic Discrete Sensors Installation Instructions873M-IN002
Bulletin 873M Ultrasonic Analog Sensors Installation Instructions873M-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 873M General Purpose Ultrasonic Sensor Product Profile873M-PP001
Presence Sensing BrochureSENSOR-BR001
Bulletin 873M Programming Cable Installation Instructions873M-IN003
Bulletin 873M Ultrasonic Discrete Sensors Installation Instructions873M-IN002
Bulletin 873M Ultrasonic Analog Sensors Installation Instructions873M-IN001
More Ultrasonic Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.