Clear Object Ultrasonic Sensors

Bulletin 873E RightSound™ Clear Object Ultrasonic Sensors are opposed-mode sensors consisting of an emitter and a receiver. The receiver is microprocessor-based and provides advanced temperature stability and noise immunity. The emitter volume control adjusts the volume for the sensing distance and other variables of your application.

Bulletin 873E Clear Object Ultrasonic Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Sensing ranges from 50...750 mm
  • Highly immune to ambient sonic and electrical noise
  • Mounting via through-hole or threaded 18 mm nose and base
  • Highly visible 360° status indicators
  • 1200 psi washdown, NEMA 4X, 6P and IP67 water ingress standards
  • NPN (sinking) and PNP (sourcing) outputs
  • Output logic switchable via polarity of receiver power wiring
  • 10.8...30V DC operation
  • Short circuit, overload, false pulse, transient noise and reverse polarity protection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
873E RightSound Ultrasonic Opposed Mode Sensors Installation Instructions873E-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 873E RightSound Ultrasonic Opposed Mode Sensor Installation Instructions873E-IN001
Presence Sensing BrochureSENSOR-BR001
More Ultrasonic Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.